Cover with toggle switch for time switch and blind switch or button, pure white glossy, Time switch insert, 2-pole 16 A 250 V~, 15 minutes, E2, anthracite, pure white glossy

Cover with toggle switch for time switch and blind switch or button, pure white glossy, Time switch insert, 2-pole 16 A 250 V~, 15 minutes, E2, anthracite, pure white glossy

Picture details
Picture ID
019939
Picture number
018238
Media type
Product picture
Categories
Design line
E2
Installation type
Flush-mounted
Insert colour
pure white glossy
Cover frame colour
anthracite
Image situation
Frontal, Light from the right, Shadow
Original image
E2_Zeitschalter-Knebel-15min_AnRwg_ISOcoatedv2-300.tif
1691 x 1691 Pixel
14.32cm × 14.32cm
Indication of the creator and the source of the image in case of publication
Source: Gira Media Database
Further images

Images of the media type staging may not be distributed.

Thumbnail@TW × @TH px Preview@PW × @PH px Layout@LW × @LH px Original@OW × @OH px

Videos of the media type staging may not be distributed.

576p SD 720p HD 1080p HD Original
SVG PNG DXF
E-Mail Facebook Twitter Xing
The file "" had been added to your pinboard.
This digital asset is not public. It is only accessible to the following user groups: @ACCESS